LKE3503AS1
![](/fileadmin/_processed_/8/7/csm_ZIM_BIL_SER_LKE__SALL__AIN__V3_cc9c744305.png)
Clamping element
Series LKE
- Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Integrated electronics
Digital control and status signals - Flexible cable outlet
For maximum space utilization
Equipment/Options
- Integrated sensing
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Schneeberger | MR | 35 | MRW..A | show variant |
Schneeberger | MR | 35 | MRW..B | show variant |
Schneeberger | MR | 35 | MRW..C | show variant |
Schneeberger | MR | 35 | MRW..D | show variant |
Schneeberger | MR | 35 | MRW..E | show variant |
Technical Data
Holding force | 1800 [N] |
Voltage | 24 [V] |
Current consumption max. | 3.5 [A] |
Installation direction | from the front |
max. length clamping | 1661 |
Wiper | - |
Weight | 1.8 [kg] |
Benefits in detail
![](/fileadmin/_processed_/5/0/csm_ZIM_SCH_FUN_LKE__SALL__AIN__V2_f6c50fb5f5.png)
- Profile rail guide
Available for all common profile rail guides - Eccentric gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- electric drive
For generating clamping force - Sliding block
For floating bearings - Emergency actuation
Manual opening possible in case of power supply failure - Electrical connecting cable
Control and power supply - Adjusting screw
Correction of the rail tolerance