LKE3010BS1
![](/fileadmin/_processed_/8/7/csm_ZIM_BIL_SER_LKE__SALL__AIN__V3_cc9c744305.png)
Clamping element
Series LKE
- Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Integrated electronics
Digital control and status signals - Flexible cable outlet
For maximum space utilization
Equipment/Options
- Integrated sensing
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LRX(MX) | 30 | LRX | show variant |
IKO | LRX(MX) | 30 | LRXC | show variant |
IKO | LRX(MX) | 30 | LRXG | show variant |
IKO | LRX(MX) | 30 | LRXS | show variant |
IKO | LRX(MX) | 30 | LRXSC | show variant |
IKO | LRX(MX) | 30 | LRXSG | show variant |
IKO | LRX(MX) | 30 | MX | show variant |
IKO | LRX(MX) | 30 | MXC | show variant |
IKO | LRX(MX) | 30 | MXG | show variant |
IKO | LRX(MX) | 30 | MXL | show variant |
IKO | LRX(MX) | 30 | MXS | show variant |
IKO | LRX(MX) | 30 | MXSC | show variant |
IKO | LRX(MX) | 30 | MXSG | show variant |
IKO | LRX(MX) | 30 | MXSL | show variant |
IKO | LRX(MX) | 30 | LRXD | show variant |
IKO | LRX(MX) | 30 | LRXD..SL | show variant |
IKO | LRX(MX) | 30 | LRXDC | show variant |
IKO | LRX(MX) | 30 | LRXDC..SL | show variant |
IKO | LRX(MX) | 30 | LRXDG | show variant |
IKO | LRX(MX) | 30 | LRXDG..SL | show variant |
IKO | LRX(MX) | 30 | MXD | show variant |
IKO | LRX(MX) | 30 | MXDC | show variant |
IKO | LRX(MX) | 30 | MXDG | show variant |
IKO | LRX(MX) | 30 | MXDL | show variant |
Technical Data
Holding force | 1100 [N] |
Voltage | 24 [V] |
Current consumption max. | 1.5 [A] |
Installation direction | from the front |
max. length clamping | 1532 |
Wiper | - |
Weight | 1.3 [kg] |
Benefits in detail
![](/fileadmin/_processed_/5/0/csm_ZIM_SCH_FUN_LKE__SALL__AIN__V2_f6c50fb5f5.png)
- Profile rail guide
Available for all common profile rail guides - Eccentric gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- electric drive
For generating clamping force - Sliding block
For floating bearings - Emergency actuation
Manual opening possible in case of power supply failure - Electrical connecting cable
Control and power supply - Adjusting screw
Correction of the rail tolerance