LKE3001AS1
![](/fileadmin/_processed_/8/7/csm_ZIM_BIL_SER_LKE__SALL__AIN__V3_cc9c744305.png)
Clamping element
Series LKE
- Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Integrated electronics
Digital control and status signals - Flexible cable outlet
For maximum space utilization
Equipment/Options
- Integrated sensing
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
HIWIN | EG(QE) | 30 | EGH..CA | show variant |
HIWIN | EG(QE) | 30 | EGH..SA | show variant |
HIWIN | EG(QE) | 30 | EGW..CA | show variant |
HIWIN | EG(QE) | 30 | EGW..CC | show variant |
HIWIN | EG(QE) | 30 | EGW..SA | show variant |
HIWIN | EG(QE) | 30 | EGW..SC | show variant |
HIWIN | EG(QE) | 30 | QEH..CA | show variant |
HIWIN | EG(QE) | 30 | QEH..SA | show variant |
HIWIN | EG(QE) | 30 | QEW..CC | show variant |
HIWIN | EG(QE) | 30 | QEW..SC | show variant |
HIWIN | HG(QH) | 30 | HGL..CA | show variant |
HIWIN | HG(QH) | 30 | HGL..HA | show variant |
HIWIN | HG(QH) | 30 | HGW..CA | show variant |
HIWIN | HG(QH) | 30 | HGW..CC | show variant |
HIWIN | HG(QH) | 30 | HGW..HA | show variant |
HIWIN | HG(QH) | 30 | HGW..HC | show variant |
HIWIN | HG(QH) | 30 | QHW..CA | show variant |
HIWIN | HG(QH) | 30 | QHW..CC | show variant |
HIWIN | HG(QH) | 30 | QHW..HA | show variant |
HIWIN | HG(QH) | 30 | QHW..HC | show variant |
HIWIN | HG(QH) | 30 | HGH..CA | show variant |
HIWIN | HG(QH) | 30 | HGH..HA | show variant |
HIWIN | HG(QH) | 30 | QHH..CA | show variant |
HIWIN | HG(QH) | 30 | QHH..HA | show variant |
IKO | LWH(MH) | 30 | LWH..B | show variant |
IKO | LWH(MH) | 30 | LWH..M | show variant |
IKO | LWH(MH) | 30 | LWH..SL | show variant |
IKO | LWH(MH) | 30 | LWHG | show variant |
IKO | LWH(MH) | 30 | LWHS..B | show variant |
IKO | LWH(MH) | 30 | LWHS..M | show variant |
IKO | LWH(MH) | 30 | LWHS..SL | show variant |
IKO | LWH(MH) | 30 | LWHSG | show variant |
IKO | LWH(MH) | 30 | LWHT..B | show variant |
IKO | LWH(MH) | 30 | LWHT..M | show variant |
IKO | LWH(MH) | 30 | LWHT..SL | show variant |
IKO | LWH(MH) | 30 | LWHTG | show variant |
IKO | LWH(MH) | 30 | MH | show variant |
IKO | LWH(MH) | 30 | MHG | show variant |
IKO | LWH(MH) | 30 | MHS | show variant |
IKO | LWH(MH) | 30 | MHSG | show variant |
IKO | LWH(MH) | 30 | MHT | show variant |
IKO | LWH(MH) | 30 | MHTG | show variant |
IKO | LWH(MH) | 30 | LWHD..B | show variant |
IKO | LWH(MH) | 30 | LWHD..M | show variant |
IKO | LWH(MH) | 30 | LWHDG | show variant |
IKO | LWH(MH) | 30 | LWHY | show variant |
IKO | LWH(MH) | 30 | MHD | show variant |
IKO | LWH(MH) | 30 | MHDG | show variant |
THK | HSR | 30 | HSR..A | show variant |
THK | HSR | 30 | HSR..AM | show variant |
THK | HSR | 30 | HSR..B | show variant |
THK | HSR | 30 | HSR..BM | show variant |
THK | HSR | 30 | HSR..C | show variant |
THK | HSR | 30 | HSR..CA | show variant |
THK | HSR | 30 | HSR..CAM | show variant |
THK | HSR | 30 | HSR..CB | show variant |
THK | HSR | 30 | HSR..CBM | show variant |
THK | HSR | 30 | HSR..HA | show variant |
THK | HSR | 30 | HSR..HAM | show variant |
THK | HSR | 30 | HSR..HB | show variant |
THK | HSR | 30 | HSR..HBM | show variant |
THK | HSR | 30 | HSR..LA | show variant |
THK | HSR | 30 | HSR..LAM | show variant |
THK | HSR | 30 | HSR..LB | show variant |
THK | HSR | 30 | HSR..LBM | show variant |
THK | HSR | 30 | HSR..LR | show variant |
THK | HSR | 30 | HSR..LRM | show variant |
THK | HSR | 30 | HSR..R | show variant |
THK | HSR | 30 | HSR..RM | show variant |
THK | HSR | 30 | HSR..YR | show variant |
THK | HSR | 30 | HSR..YRM | show variant |
THK | SHS | 30 | SHS..C | show variant |
THK | SHS | 30 | SHS..LC | show variant |
THK | SHS | 30 | SHS..LV | show variant |
THK | SHS | 30 | SHS..V | show variant |
THK | SHS | 30 | SHS..LR | show variant |
THK | SHS | 30 | SHS..R | show variant |
THK | SR | 30 | SR..SB | show variant |
THK | SR | 30 | SR..SBM | show variant |
THK | SR | 30 | SR..TB | show variant |
THK | SR | 30 | SR..TBM | show variant |
THK | SR | 30 | SR..V | show variant |
THK | SR | 30 | SR..VM | show variant |
THK | SR | 30 | SR..W | show variant |
THK | SR | 30 | SR..WM | show variant |
THK | SSR | 30 | SSR..XW | show variant |
THK | SSR | 30 | SSR..XWM | show variant |
Technical Data
Holding force | 1100 [N] |
Voltage | 24 [V] |
Current consumption max. | 1.5 [A] |
Installation direction | from above |
max. length clamping | 1532 |
Wiper | - |
Weight | 1.3 [kg] |
Benefits in detail
![](/fileadmin/_processed_/5/0/csm_ZIM_SCH_FUN_LKE__SALL__AIN__V2_f6c50fb5f5.png)
- Profile rail guide
Available for all common profile rail guides - Eccentric gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- electric drive
For generating clamping force - Sliding block
For floating bearings - Emergency actuation
Manual opening possible in case of power supply failure - Electrical connecting cable
Control and power supply - Adjusting screw
Correction of the rail tolerance