LKE2005AS1
![](/fileadmin/_processed_/8/7/csm_ZIM_BIL_SER_LKE__SALL__AIN__V3_cc9c744305.png)
Clamping element
Series LKE
- Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Integrated electronics
Digital control and status signals - Flexible cable outlet
For maximum space utilization
Equipment/Options
- Integrated sensing
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | R16.. (Balls) | 20 | R1622 (SNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 20 | R1623 (SLS) | show variant |
Bosch Rexroth | R16.. (Balls) | 20 | R1631 (FNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 20 | R1632 (SNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 20 | R1651 (FNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 20 | R1653 (FLS) | show variant |
Bosch Rexroth | R16.. (Balls) | 20 | R1661 (FKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 20 | R1662 (SKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 20 | R1665 (FKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 20 | R1666 (SKS) | show variant |
Technical Data
Holding force | 800 [N] |
Voltage | 24 [V] |
Current consumption max. | 1.0 [A] |
Installation direction | from the front |
max. length clamping | 1373 |
Wiper | - |
Weight | 0.63 [kg] |
Benefits in detail
![](/fileadmin/_processed_/5/0/csm_ZIM_SCH_FUN_LKE__SALL__AIN__V2_f6c50fb5f5.png)
- Profile rail guide
Available for all common profile rail guides - Eccentric gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- electric drive
For generating clamping force - Sliding block
For floating bearings - Emergency actuation
Manual opening possible in case of power supply failure - Electrical connecting cable
Control and power supply - Adjusting screw
Correction of the rail tolerance