Vacuum generator
VG series
Sensing units
Series VG
Special features
Integrated vacuum connection Vacuum (bar) -0.8 Compressed air connection
Overview
Order-No.
Vacuum
Air consumption per min.
Fixing thread
VGM5
-0.8 [bar]
63 [l norm]
M5
VG1-8
-0.8 [bar]
63 [l norm]
G1/8"