KE15NOE
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_KE15__SALL__AIN__V1.png)
Vacuum generator
Series KE
- Special features
Complete solution for easiest installation Integrated valve technology and vacuum monitoring Wide range of outputs Normally open suction valve Electronic vacuum switch (KE15NOE) Digital vacuum switch (KE15NOD, KE25NOD)
Technical Data
Nozzle diameter | 1.5 [mm] |
Vacuum level | 85 [%] |
Max. suction capacity | 65 [l/min] |
Max. suction capacity | 3.9 [m³/h] |
Air consumption suction | 117 [l/min] |
Air consumption suction | 7 [m³/h] |
Air consumption blowing | 200 [l/min] |
Noise level (suction) | 68 [db(A)] |
Noise level (free-running) | 68 [db(A)] |
Operating pressure | 5 [bar] |
Recommended inner hose Ø compressed air | 4 [mm] |
Recommended inner hose Ø vacuum | 6 [mm] |
Operating temperature | 0 ... +45 [°C] |
Weight | 0.28 [kg] |
Downloads
PDF datasheet
Download