Suction cups
Series SP
- Range of applications
Rough, highly textured surfaces, such as corrugated metal and wood, etc... - Special features
Highly adjustable sealing face Robust and strong with aluminium carrier plate NBR knobbed surface to absorb lateral forces
Installation Size: SP80 | ||||
Order-No. | Vacuum force theoretical | Volume | G1 | |
---|---|---|---|---|
SP80-7EPDM | 274 [N] | 55 [cm³] | G1/4" | |
Installation Size: SP120 | ||||
Order-No. | Vacuum force theoretical | Volume | G1 | |
SP120-10EPDM | 628 [N] | 131 [cm³] | G1/4" | |
Installation Size: SP160 | ||||
Order-No. | Vacuum force theoretical | Volume | G1 | |
SP160-10EPDM | 1232 [N] | 277 [cm³] | G1/4" |