SGF15L
![](/fileadmin/_processed_/b/3/csm_SOM_BIL_SER_SGF__SALL__AIN__V1_8f4199178c.png)
Suction cups
Series SGF
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 6 mm
Technical Data
Vacuum force theoretical | 13 [N] |
Volume | 0.4 [cm³] |
Connection type | 1 |
Dimension D1 | 15 [mm] |
Dimension D2 | 10 [mm] |
Dimension H | 11 [mm] |