SFO15-45NA
![](/fileadmin/_processed_/5/1/csm_SOM_BIL_SER_SFO__SALL__AIN__V2_15f774afc1.png)
Suction cups
Series SFO
- Range of applications
Long, narrow and slightly uneven surfaces - Special features
Compensates differences in height The suction process creates a lifting effect Ear clamp to prevent rotation, supplied with product Internal stainless steel spring to stabilize and maintain shape of suction cup
Technical Data
Vacuum force theoretical | 49 [N] |
Lifting force | 10 [N] |
Volume | 6.1 [cm³] |
Connection type | 2 |
Dimension B | 15 [mm] |
Dimension D2 | 17.5 [mm] |
Dimension H min. | 19 [mm] |
Dimension H max. | 28.5 [mm] |
Dimension L min. | 45 [mm] |