SF60SA
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_SF__SALL__AIN__V1.png)
Suction cups
Series V-SF
- Range of applications
Slightly curved, inclined and uneven surfaces - Special features
Compensates differences in height The suction process creates a lifting effect
Technical Data
Vacuum force theoretical | 225 [N] |
Lifting force | 54 [N] |
Volume | 62 [cm³] |
Connection type | 2 |
Dimension D1 | 60 [mm] |
Dimension D2 | 20 [mm] |
Dimension H min. | 35 [mm] |
Dimension H max. | 58 [mm] |