SO-43120090
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_SO-431__SALL__AIN__V1.png)
Technical Data
G1 | M5 |
G2 | M5 |
Dimension A | 20 [mm] |
Dimension B | 25 [mm] |
Dimension C | 105 [mm] |
Dimension D | 30 [mm] |
Dimension E | 24 [mm] |
Dimension F | 19 [mm] |
Dimension G | 17 [mm] |
Weight | 130 [g] |
Downloads
PDF datasheet
Download