Angle piece
Series SO-251
![](/fileadmin/_processed_/d/6/csm_SOM_BIL_SER_SO-251__SALL__AIN__V1_692218117c.png)
- For adapting the following elements to right-angled surfaces Suitable for jointed angle pieces, suction fingers and tongs
Installation Size: SO-251 | ||||
Order-No. | Dimension A | Dimension B | Dimension D | |
---|---|---|---|---|
SO-25110030 | 10 [mm] | 20 [mm] | 10 [mm] | |
SO-25110060 | 10 [mm] | 20 [mm] | 10 [mm] | |
SO-25110090 | 10 [mm] | 20 [mm] | 10 [mm] | |
SO-25115045 | 15 [mm] | 27 [mm] | 15 [mm] | |
SO-25115090 | 15 [mm] | 27 [mm] | 15 [mm] | |
SO-25115130 | 15 [mm] | 27 [mm] | 15 [mm] | |
SO-25120045 | 20 [mm] | 33 [mm] | 20 [mm] | |
SO-25120090 | 20 [mm] | 33 [mm] | 20 [mm] | |
SO-25120130 | 20 [mm] | 33 [mm] | 20 [mm] |