GZ1030-01
![](/fileadmin/pim/SOM/BIL/BAU/SOM_BIL_BAU_GZ1030__SALL__AIN__V5.png)
2-Jaw Angular Grippers
Series GZ1000
"The top of the line"
- Unique quality meets functionality
This is one of the best angular grippers on the market, enabling you to make your application more cost-effective and functional - Variable attachment
Decide for yourself whether you want use screws, locknuts or a toolkit clamping system for fastening - Sensing with process reliability
Unlike many other established products on the market, you can even differentiate between "Component present" and "Component not present"
Equipment/Options
- 2 million maintenance-free cycles (max.)
- IP30
- Saw tooth jaw without query
Technical Data
Stroke per jaw | 11 [°] |
Gripper finger with integrated sensor | No |
Gripping force in closing | 130 [N] |
Closing moment | 1.6 [Nm] |
Closing time | 0.02 [s] |
Opening time | 0.03 [s] |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 0.9 [cm³] |
Protection to IEC 60529 | IP30 |
Weight | 0.067 [kg] |
Benefits in detail
![](/fileadmin/_processed_/8/f/csm_SOM_SCH_FUN_GZ1000__SALL__AIN__V3_e9fc395849.png)
- Gripper jaw
available in different versions - Position sensing
via inductive proximity switch - Return spring
to open the gripper jaws - Mounting and positioning
via thread / through-hole - Drive
single-acting pneumatic cylinder - Housing
hard coated surface for increased durability - Mounting and positioning
via fit, thread and lock nut - Energy supply