FS18A-15
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_FS__SALL__AIN__V3.png)
Compensation Modules
Series FS
- Special features
Spring plunger with damping spring High-strength plunger rod Smooth compensation of height differences
Technical Data
G1 | M16x1 |
G2 | G1/8" |
G3 | G1/8" |
Dimension A | 8 [mm] |
Dimension C | 30 [mm] |
Dimension E | 29.5 [mm] |
Dimension F | 15 [mm] |
Dimension H | 73.5 [mm] |
Dimension I | 6.5 [mm] |
SW | 22 [mm] |