FE
![](/fileadmin/_processed_/b/6/csm_SOM_BIL_SER_F__SALL__AIN__V1_e0d517c57d.png)
Compensation Modules
Series F / FS
- Special features
External thread Spring loaded compensator Vacuum connection Rotation prevention available
Technical Data
Connection type | 2 |
G1 | M12x1 |
G2 | M5 |
Dimension A | 10 [mm] |
Dimension B | 13 [mm] |
Dimension C | 4 [mm] |
Dimension E | 8 [mm] |
Dimension F | 29 [mm] |
Dimension H | 41 [mm] |
SW1 | 17 [mm] |
SW2 | 17 [mm] |