SH-20
![](/fileadmin/pim/SOM/BIL/BAU/SOM_BIL_BAU_SH5-20__SALL__AIN__V2.png)
Rotary Cylinders
Series SH
"The flexible"
- Movable to four positions
The two separately or jointly controlled rotors provide you with the greatest flexibility in positioning your workpieces - High torque rating
The optimal ratio of installation space and torque reduces interference contours and creates precious space in your application - 360° swivel angle
Do you want your application to be flexible and individualised? The infinitely variable 360° adjustable swivel angle lets you!
Equipment/Options
- 1.5 million maintenance-free cycles (max.)
- IP54
- Positionability - 4 positions
- Adjustable swivel angle
Technical Data
Swivel angle | 360 [°] |
Torque outer blade | 7.2 [Nm] |
Torque inner blade | 2.35 [Nm] |
Swivel time outer blade | 1.1 [s] |
Swivel time inner blade | 0.8 [s] |
Repetition accuracy +/- | 3 [°] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 7 [bar] |
Nominal operating pressure | 6 [bar] |
Air volume per cycle outer blade | 72 [cm³] |
Air volume per cycle inner blade | 23 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 1.2 [kg] |
Benefits in detail
![](/fileadmin/_processed_/4/3/csm_SOM_SCH_FUN_SH__SALL__AIN__V1_f1de21714a.png)
- 0-position
High-pressure air in 1B and 2B: Internal- and external blades go to the 0-position - First 90°-intermediate adjustment
High-pressure air A and A‘: The external blade swivel up to the external limit stop (Stopper) at 90 °. - Second 90°-intermediate setting
High-pressure air B and B‘: The external blade swivels with the internal 90° limit stop to the 0-position. The internal blade swivel 180° set opposite each other. - Third 90°-intermediate adjustment
High-pressure air A and B: The external blade swivels with the internal blade in the movement direction at 90°.