Rotary Cylinders
Series PRN
![](/fileadmin/_processed_/0/4/csm_SOM_BIL_SER_PRN1__SALL__AIN__V3_a39924dc18.png)
"The economical"
- Concentration on the essentials
The most economic type of swivelling reduces your production costs - Dampened end position
Using the hydraulic brake allows you to move up to the end positions gently, increasing the process reliability and durability of your application - Forged drive shaft
This shaft is not only robust, but can be individually adjusted
Series features
- 1.5 million maintenance-free cycles (max.)
- IP54
- Inductive sensor
- Rotation angle 90°
- Rotation angle 180°
- Rotation angle 270°
- Rotation angle 100°
- Rotation angle 280°
- 1 million maintenance-free cycles (max.)
Installation Size: PRN1 | ||||
Order-No. | Swivel angle | Tolerance swivel angle | Starting Angle | |
---|---|---|---|---|
PRN1-90-B | 90 [°] | 0° / +4° [°] | 90 [°] | |
PRN1-180-B | 180 [°] | 0° / +4° [°] | 90 [°] | |
PRN1-270-B | 270 [°] | 0° / +4° [°] | 45 [°] | |
Installation Size: PRN3 | ||||
Order-No. | Swivel angle | Tolerance swivel angle | Starting Angle | |
PRN3-90-B | 90 [°] | 0° / +4° [°] | 90 [°] | |
PRN3-180-B | 180 [°] | 0° / +4° [°] | 90 [°] | |
PRN3-270-B | 270 [°] | 0° / +4° [°] | 45 [°] | |
Installation Size: PRN10 | ||||
Order-No. | Swivel angle | Tolerance swivel angle | Starting Angle | |
PRN10-90-B | 90 [°] | 0° / +4° [°] | 90 [°] | |
PRN10-180-B | 180 [°] | 0° / +4° [°] | 90 [°] | |
PRN10-270-B | 270 [°] | 0° / +4° [°] | 45 [°] | |
Installation Size: PRN20 | ||||
Order-No. | Swivel angle | Tolerance swivel angle | Starting Angle | |
PRN20-90-B | 90 [°] | 0° / +4° [°] | 90 [°] | |
PRN20-180-B | 180 [°] | 0° / +4° [°] | 90 [°] | |
PRN20-270-B | 270 [°] | 0° / +4° [°] | 45 [°] | |
Installation Size: PRN30 | ||||
Order-No. | Swivel angle | Tolerance swivel angle | Starting Angle | |
PRN30-90 | 90 [°] | 0° / +3° [°] | 45 [°] | |
PRN30-180 | 180 [°] | 0° / +3° [°] | 45 [°] | |
PRN30-270 | 270 [°] | 0° / +3° [°] | 45 [°] | |
Installation Size: PRN50 | ||||
Order-No. | Swivel angle | Tolerance swivel angle | Starting Angle | |
PRN50-90 | 90 [°] | 0° / +3° [°] | 45 [°] | |
PRN50-180-B | 180 [°] | 0° / +3° [°] | 45 [°] | |
PRN50-270 | 270 [°] | 0° / +3° [°] | 45 [°] | |
Installation Size: PRN150 | ||||
Order-No. | Swivel angle | Tolerance swivel angle | Starting Angle | |
PRN150-90 | 90 [°] | 0° / +3° [°] | 45 [°] | |
PRN150-180-B | 180 [°] | 0° / +3° [°] | 45 [°] | |
PRN150-270 | 270 [°] | 0° / +3° [°] | 45 [°] | |
Installation Size: PRN300 | ||||
Order-No. | Swivel angle | Tolerance swivel angle | Starting Angle | |
PRN300-90 | 90 [°] | 0° / +3° [°] | 45 [°] | |
PRN300-180-B | 180 [°] | 0° / +3° [°] | 45 [°] | |
PRN300-270 | 270 [°] | 0° / +3° [°] | 45 [°] | |
Installation Size: PRN800 | ||||
Order-No. | Swivel angle | Tolerance swivel angle | Starting Angle | |
PRN800-90 | 90 [°] | 0° / +3° [°] | 45 [°] | |
PRN800-270 | 270 [°] | 0° / +3° [°] | 45 [°] |