DES190D1-B
![](/fileadmin/_processed_/2/5/csm_SOM_BIL_BAU_DES190D1-B__SALL__AIN__V1_205d4daa1e.png)
Rotary Modules
Series DES
"The unique"
- Decide for yourself!
With the standard motor or motors from another manufacturer - You decide what harmonises the best with your system - Integrated media transmission
The D1 media exchanger makes cable breaks and undefined interference contours through the power supply line a thing of the past - Freely positionable
No matter whether your task involves rotating, lifting or cycling: The unit is universally usable and can be uniquely adjusted to your application
Equipment/Options
- 5 million maintenance-free revolutions (max.)
- Electrical feed-through
- Integrated sensing
- IP54
- Self locking mechanism
- Continuously variable positions
- Adjustable swivel angle
- Profinet, EtherCat, EtherNet/IP, Sercos
- Profinet, EtherCat, EtherNet/IP, Sercos
Technical Data
Drive | AC servo motor |
Rotation angle | unlimited [°] |
Nominal torque | 48 [Nm] |
Torque max. | 62 [Nm] |
Nominal speed | 15 [rpm] |
Max. speed | 25 [rpm] |
Moment of inertia max. | 3 [kgm²] |
Jaw speed in positioning mode | 50 [rad/s²] |
Positioning delay | 50 [rad/s²] |
Electrical energy transfer | 12x2A / 12x48V DC |
Pneumatic energy transfer | 1 [Quantity] |
Self locking mechanism | mechanical |
Power transfer | Helical gear / worm gear |
Repetition accuracy +/- | 0.02 [°] |
Positioning accuracy +/- | 0.05 [°] |
Operating temperature | 5 ... +80 [°C] |
Net input voltage | 1x200-240 VAC 50HZ |
Continuous current | 2.3 [A] |
Peak current | 7.4 [A] |
Protection to IEC 60529 | IP54 |
Weight | 18 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/c/9/csm_SOM_SCH_FUN_DES-B__SALL__AIN__V1_fa58735b60.png)
- Energy supply
motor cable, female encoder cable, male - Drive
AC servo motor - Intake flange
for connection to application-specific adapter plate (to be produced by the customer) simple tool connection - Central bore
for cable feed-through - Mounting and positioning
mounting possible from several sides for versatile positioning - Robust, lightweight housing
Hard-coated aluminum alloy - Force transfer
tooth belt/gear rack/worm gear