Separators
Series VE

  • Mechanical forced control
    Guarantees process reliability for your application since only one workpiece can be separated and guided through at a time
  • Decide for yourself!
    Sensing via magnetic field sensors or inductive proximity switches: Unlike the benchmark, you are free to choose!
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
  • Inductive sensor
Installation Size: VE10
Order-No.Stroke per tapped rodForce in extendForce in retract
VE10-B10 [mm]40 [N]30 [N]
Installation Size: VE14
Order-No.Stroke per tapped rodForce in extendForce in retract
VE14-B20 [mm]80 [N]65 [N]
Installation Size: VE15
Order-No.Stroke per tapped rodForce in extendForce in retract
VE15-B40 [mm]80 [N]65 [N]
Installation Size: VE22
Order-No.Stroke per tapped rodForce in extendForce in retract
VE22-B30 [mm]220 [N]170 [N]
Installation Size: VE23
Order-No.Stroke per tapped rodForce in extendForce in retract
VE23-B60 [mm]220 [N]170 [N]
  1. Square guide
    rugged, high forces and moments capacity
  2. Tapped rod
    hardened steel
  3. Mounting
    individual seperator finger mounting
  4. Locking
    integrated, mechanical locking
  5. Energy supply
    possible from several sides
  6. Drive
    two double-acting pneumatic cylinders
  7. Permanent magnet
    installed in piston area
  8. Sensing
    groove for positioning of the magnetic field sensor