RSB-01-30-00001-A
Electric 2-jaw parallel gripper - GEP2010
Largest stroke in small installation space
Do you require a large stroke, due to the fact that you are operating either a form fit gripper or a large range of parts but the installation space and the load capacity of your application is limited? Then this gripper is perfect for you!
The simplest activation
Activation via I/O ports like a valve. Easy to integrate into
your control system.
Electrical operation
Ideal for small parts handling or other applications where compressed air is not available.
Mechanical self-locking
In the event of a power outage or emergency stop, the self-locking mechanism provides additional safety.
URCap compatible
The feedback of the jaw position is provided by an analog 0-10V signal that can be easily configured with URCap.
Application examples Recommended robot Weight [kg] Control Connection | Assembly, bin picking, packaging, tending UR3e - UR16e 0,48 Electric digital Internal cable routing |