RSB-01-29-00001-A

Electric 2-jaw parallel gripper - GEP2006

Largest stroke in small installation space
Do you require a large stroke, due to the fact that you are operating either a form fit gripper or a large range of parts but the installation space and the load capacity of your application is limited? Then this gripper is perfect for you!

The simplest activation
Activation via I/O ports like a valve. Easy to integrate into 
your control system.

Electrical operation
Ideal for small parts handling or other applications where compressed air is not available.

Mechanical self-locking
In the event of a power outage or emergency stop, the self-locking mechanism provides additional safety.

URCap compatible
The feedback of the jaw position is provided by an analog 0-10V signal that can be easily configured with URCap.

Contact

10 million maintenance-free cycles (max.)
Gripping force adjustable
Self locking mechanism
Highlights
Application examples
Recommended robot
Weight [kg]
Control
Connection
Assembly, bin picking, packaging, tending
UR3e - UR16e
0,36
Electric digital
Internal cable routing

 

Do you have any questions?

Personal data
Message