RSB-00-34-00002-A

EleCtriC 3-JAW concentric GRIPPER FOR LARGER LOADS – GED5010

Comparable with pneumatic grippers
Approximately the same gripping force and connection hole patterns as a comparable pneumatic gripper.

The simplest activation
Activation via I/O ports like a valve. Easy to integrate into your control system.

Leakproof and corrosion protected
Corrosion protected and sealed up to IP64. Even in dusty and wet environments, the protection class ensures safe operation.

Brushless DC motor
With up to 30 million maintenance free cycles, these are grippers you can rely on in the long term.

Integrated ACM control module
Gripping force, travel time and switching points are configurable.

Mechanical self-locking
In the event of a power outage or emergency stop, the self-locking mechanism provides additional safety.

Contact

Integrated sensing
Protected against corrosion
Self locking mechanism
Highlights
Application examples
Recommended robot
Weight [kg]
Control
Connection
Assembly, bin picking, packaging, tending
UR20 - UR30
3,89
Electric digital
External cable routing

 

Do you have any questions?

Personal data
Message