GD312SO-C
![](/fileadmin/pim/SOM/BIL/BAU/SOM_BIL_BAU_GD312__SALL__AIN__V4.png)
3-Jaw Concentric Grippers
Series GD300
"The economical"
- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - Compact structure
Reduces the interference contours for your application
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Spring opening O
- High-strength S
- IP40
- Magnetic field sensor
- Inductive sensor
- Purged air
Technical Data
Stroke per jaw | 6 [mm] |
Gripping force in opening | 9250 [N] |
Gripping force secured by spring min. | 1400 [N] |
Closing time | 0.35 [s] |
Opening time | 0.15 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 420 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 3.9 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/e/3/csm_SOM_SCH_FUN_GD300__SALL__AIN__V4_baf2a50814.png)
- Robust, lightweight housing
Hard-coated aluminum alloy - Energy supply
possible from several sides - Mounting and positioning
mounting possible from several sides for versatile positioning - Gripper jaw
individual gripper finger mounting - Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Position sensing
permanent magnet for direct monitoring of piston movement - Integrated, adjustable switch cam
for direct position sensing of the gripper jaw - Mounting block
mounting for inductive proximity switch (10)