GP280-99
![](/fileadmin/_processed_/c/a/csm_SOM_BIL_BAU_GP280__SALL__AIN__V5_1cac9a58c1.png)
2-Jaw Parallel Grippers
Series GP200
"The variable"
- Smooth stroke configuration
An adjusting screw allows you to adjust the stroke to your specific application - Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Dirt protection
Using the scrapers on the guides, you can reliably use the gripper even under the harshest conditions
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
- Inductive sensor
- Purged air
Technical Data
Stroke per jaw | 40 [mm] |
Gripping force in closing | 1390 [N] |
Gripping force in opening | 1390 [N] |
Closing time | 0.2 [s] |
Opening time | 0.2 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 5 [bar] |
Operating pressure max. | 10 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 300 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 8.1 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/d/c/csm_SOM_SCH_FUN_GP200__SALL__AIN__V3_7b7e6f404a.png)
- Stroke adjustment
infinitely adjustable in „open“ movement adjusting screw in delivery - Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Square guide
high forces and moments capacity - Gripper jaw
individual gripper finger mounting - Mounting and positioning
mounting possible from several sides for versatile positioning - Sensing slot
mounting and positioning of magnetic field sensors - Drive
double-acting pneumatic cylinder - Energy supply
possible from several sides