GG4040SC-B
![](/fileadmin/pim/SOM/BIL/BAU/SOM_BIL_BAU_GG4040NC-B__SALL__AIN__V1.png)
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Spring closing C
- High-strength S
- IP64
- Corrosion resistance
- Magnetic field sensor
- Inductive sensor
- Purged air
Technical Data
Stroke per jaw | 20 [°] |
Gripping moment in closing at 0° | 15 [Nm] |
Gripping moment secured by spring min. | 5.2 [Nm] |
Gripping force in closing at 0° | 800 [N] |
Dead weight of mounted gripper finger max. | 0.12 [kg] |
Length of the gripper fingers max. | 85 [mm] |
Closing time | 0.02 [s] |
Opening time | 0.06 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 18 [cm³] |
Protection to IEC 60529 | IP64 |
Weight | 0.53 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/f/1/csm_SOM_SCH_FUN_GG4000-B__SALL__AIN__V1_1b245149e1.png)
- Stroke adjustment screw
Infinitely adjustable opening stroke - Removable centering sleeves
individual gripper finger mounting - Robust, lightweight housing
Hard-coated aluminum alloy - Sensing slot
mounting and positioning of magnetic field sensors - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Position sensing
permanent magnet for direct monitoring of piston movement - Mounting block
mounting for inductive proximity switch - Sealed rotation point
for use under extreme conditions