HRC-03-116787
![](/fileadmin/_processed_/9/3/csm_SOM_BIL_ART_HRC-03-116787__SALL__AIN__V2_1b78f92af1.png)
2-Jaw Parallel Grippers
Series HRC
- Engineered according to BG/DGUV recommendation
- Certified by BG/DGUV
- Flexibility thanks to integrated workpiece detection featuring the entire stroke
- Brushless drive technology
- Self locking mechanism for save handling even in E-Stop
Technical Data
Suitable for robot type | FANUC CRX |
Multifunction button | freely programmable / Freedrive |
MRK design according to ISO/TS 15066 | Yes |
HRC form | collaborative |
Cable management | internal |
Type of drive | electrical |
Control | I/O |
Position sensing | integrated |
Position sensing analog 0 to 10 V | Yes |
Switching output | PNP |
Stroke per jaw | 10 [mm] |
Self locking mechanism | mechanical |
Gripping force in closing (adjustable) max. | 190 [N] |
Gripping force in opening (adjustable) max. | 190 [N] |
Nominal gripping force | 190 [N] |
Gripping force in accordance with ISO/TS 15066 | <140 [N] |
Closing time | 0.19 [s] |
Opening time | 0.19 [s] |
Control time | 0,03 [s] |
Dead weight of mounted gripper finger max. | 0.1 [kg] |
Length of the gripper fingers max. | 80 [mm] |
Repetition accuracy +/- | 0.05 [mm] |
Operating temperature | 5 ... +50 [°C] |
Voltage | 24 [V] |
Current consumption max. | 1 [A] |
Minimum positioning path per jaw | 0.5 [mm] |
Protection to IEC 60529 | IP40 |
Weight | 0.68 [kg] |