WER1000FPL02-12-B
![](/fileadmin/_processed_/9/8/csm_SOM_BIL_ART_WER1000FPL02-12-B__SALL__AIN__V1_63f0e1e462.png)
Technical Data
Number of fluid couplings | 2 |
Compatible with | Fixed part |
Fixing thread | M5 |
Series | WER1000 |
Operating pressure | -0.6 ... 10 [bar] |
Transmission mode | pneumatic |
Protection to IEC 60529 | IP54 |
Weight | 0.026 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER1000LPL02-12-B | M5 | ![]() |