all energy elements with pneumatic transmission and suitable for manual tool changers

Number of fluid couplingsFixing threadOperating pressureFlow per connectorSuitable for tool changerProducts
1 G1/4" -0.6 ... 10 [bar] 500 [l/min] HWR63
HWR80
WWR63
WWR80
FWR63
FWR80
read more
2 G1/8" -0.6 ... 10 [bar] 500 [l/min] HWR63
HWR80
WWR63
WWR80
read more
2 M5 -0.6 ... 10 [bar] 150 [l/min] HWR63
HWR80
HWR2031
HWR2040
HWR2050
WWR40
WWR50
WWR63
WWR80
FWR40
FWR50
FWR63
FWR80
read more
4 M5 -0.6 ... 10 [bar] 150 [l/min] HWR63
HWR80
HWR2031
HWR2040
HWR2050
WWR40
WWR50
WWR63
WWR80
FWR63
FWR80
read more
6 M5 -0.6 ... 10 [bar] 150 [l/min] HWR63
HWR80
WWR63
WWR80
FWR63
FWR80
read more