WER4000LPL15-12-A
![](/fileadmin/_processed_/2/9/csm_SOM_BIL_ART_WER4000LPL15-12-A__SALL__AIN__V1_c4daa57f1d.png)
Energy element
Series WER4000
Technical Data
Number of fluid couplings | 15 |
Compatible with | Loose part |
Fixing thread | M5 |
Series | WER4000 |
Operating pressure | -0.6 ... 10 [bar] |
Transmission mode | pneumatic |
Protection to IEC 60529 | IP54 |
Weight | 0.42 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER4000FPL15-12-A | M5 | ![]() |