WER1000FIL01-00-B
![](/fileadmin/_processed_/8/6/csm_ZIM_BIL_ART_WER1000FIL01-00-B__SALL__AIN__V1_0d15ff5dba.png)
Energy element
Series WER1000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Data transmission | IO-Link |
Compatible with | Fixed part |
Connection type | Spring contacts |
Fixing thread | M12 |
Series | WER1000 |
Transmission mode | Communication |
No. of contacts | 5 |
Connection type | Male |
Connection type | Round plug |
Joining force | 10 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.027 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER1000LIL01-00-B | 5 | Round plug | M12 | ![]() |
WER1000LLN00-00-B | ![]() |