WER3000FPN01-09-A
![](/fileadmin/_processed_/7/7/csm_SOM_BIL_ART_WER3000FPN01-09-A__SALL__AIN__V1_2dcdc024ce.png)
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Data transmission | Profinet/Industrial Ethernet |
Compatible with | Fixed part |
Connection type | Spring contacts |
Fixing thread | M12 |
Series | WER3000 |
Transmission mode | Communication |
No. of contacts | 4 |
Connection type | Socket |
Connection type | Round plug |
Joining force | 10 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.11 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LPN01-09-A | 4 | Round plug | M12 | ![]() |
WER3000LLN00-00-A | ![]() |