RSTVLM23W08S-B
![](/fileadmin/_processed_/f/f/csm_SOM_BIL_ART_RSTVVLM23W06S-B__SALL__AIN__V1_cf5d2ea055.png)
Round plug
Series RSTV
Technical Data
No. of contacts | 8 |
Series | RSTV |
Connection type | Crimp contacts |
Connection type | Male |
Fixing thread | M23 |
Protection to IEC 60529 | IP67 |
Weight | 0.22 [kg] |
No. of contacts | 8 |
Series | RSTV |
Connection type | Crimp contacts |
Connection type | Male |
Fixing thread | M23 |
Protection to IEC 60529 | IP67 |
Weight | 0.22 [kg] |