Crash Protection
Series CSR
![](/fileadmin/_processed_/8/c/csm_SOM_BIL_SER_CSR__SALL__AIN__V2_ab0fc45f21.png)
- Adjustable triggering sensitivity
By controlling the air pressure, you can optimally match the sensitivity to your application. - Integrated sensors
If there is a collision, the integrated sensor gives a signal to the control system to trigger an emergency stop. - Manual reset
To ensure that the machine and the reason for the emergency stop are examined, the manual reset is suitable.
Installation Size: CSR50 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Z-axis deviation | |
---|---|---|---|---|
CSR50 | TK 50 | 71 [mm] | 12.5 [mm] | |
Installation Size: CSR63 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Z-axis deviation | |
CSR63 | TK 63 | 78 [mm] | 10.5 [mm] | |
Installation Size: CSR80 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Z-axis deviation | |
CSR80 | TK 80 | 78.5 [mm] | 14 [mm] | |
Installation Size: CSR100 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Z-axis deviation | |
CSR100 | TK 100 | 97.5 [mm] | 18 [mm] | |
Installation Size: CSR125 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Z-axis deviation | |
CSR125 | TK 125 | 136 [mm] | 23 [mm] | |
Installation Size: CSR160 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Installation Height | Z-axis deviation | |
CSR160 | TK 160 | 161 [mm] | 28 [mm] |
![](/fileadmin/_processed_/f/e/csm_SOM_SCH_FUN_CSR__SALL__AIN__V4_d60c360f30.png)
- Robot connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Drive
single-acting pneumatic cylinder response sensitivity adjustable via operating pressure with integrated spring - Force transfer
direct and low-loss at piston surface - Pressure differential switch
indirect overload recognition - Sensors
inductive proximity switch generates a signal which can be used to recognise an overload situation generates an automatic emergency off system situation included in the delivery inductive proximity switch Ø 8 mm with cable connection M8x1 - Connecting flange
- Overload recognition and compensation
in Z-direction up to 28 mm stroke angular defection up to 12.5° on rotation around the Z-axis 360°