Crash Protection
Series CRR
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_CRR__SALL__AIN__V1.png)
- Adjustable triggering sensitivity
By controlling the air pressure, you can optimally match the sensitivity to your application. - Integrated sensors
If there is a collision, the integrated sensor gives a signal to the control system to trigger an emergency stop. - Automated reset
After an emergency stop, you can reset the collision protection from a safe distance. This is an advantage primarily when entering the system is undesirable, dangerous or is possible only with difficulty.
Installation Size: CRR40 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Z-axis deviation | Repetition accuracy axial +/- | |
---|---|---|---|---|
CRR40N-A | TK 40 | 8 [mm] | 0.01 [mm] | |
Installation Size: CRR50 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Z-axis deviation | Repetition accuracy axial +/- | |
CRR50N-A | TK 50 | 12 [mm] | 0.01 [mm] | |
Installation Size: CRR63 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Z-axis deviation | Repetition accuracy axial +/- | |
CRR63N-A | TK 63 | 15 [mm] | 0.01 [mm] |
![](/fileadmin/_processed_/e/3/csm_ZIM_SCH_FUN_CRR__SALL__AIN__V2_822aad8bb5.png)
- Robot connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Piston position sensing
The sensor generates a signal that can be evaluated to recognize an overload. Magnetic field sensor included in delivery - Drive
single-acting pneumatic cylinder response sensitivity adjustable via operating pressure with integrated spring - Overload recognition and compensation
In Z direction Tilting in horizontal direction Rotation around the Z-axis - Connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Reset
Pistons are used to move the connecting flange to its initial position.