XYR1050-B
![](/fileadmin/_processed_/b/1/csm_SOM_BIL_BAU_XYR1040-B__SALL__AIN__V1_624e6ba550.png)
Axis Compensation Modules
Series XYR1000
- Adjustable balancing force and stroke
Using adjusting screws, you can adjust the properties of the equalizer optimally to your application in the shortest amount of time - Flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Can be fixed in place centrally or de-centrally
Depending on the requirement, you can clamp or centrally lock the equalizer position. An aid for optimal processes
Technical Data
Connecting flange according EN ISO 9409-1 | TK 50 |
Stroke X/Y level +/- | 3.5 [mm] |
Retention force centred | 250 [N] |
Retention force decentred | 50 [N] |
Repetition accuracy +/- | 0.02 [mm] |
Operating pressure | 1 ... 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature | 5 ... +80 [°C] |
Air volume per cycle centred | 8 [cm³] |
Air volume per cycle decentred | 4 [cm³] |
Moment of inertia | 6.2 [kgcm²] |
Weight | 0.66 [kg] |
Benefits in detail
![](/fileadmin/_processed_/f/8/csm_SOM_SCH_FUN_XYR1000-B__SALL__AIN__V1_384fe4e965.png)
- Piston position sensing
via magnetic field sensor included in scope of delivery - Robust, lightweight housing
Hard-coated aluminum alloy partial mounting circle in accordance with EN ISO 9409-1 lowest overall height - Compensation force
adjustable via adjustment screw - Compensation stroke
infinitely variable (from size 1063 upwards) - Locking piston
centrical via cone - Eccentrical locking
via pneumatic piston with frictional contact - Linear guide
for highest force and moments capacity - Compensation plate
to balance position errors in XY- direction