Plug-in connector straight with cable
Series KAG
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_KAG__SALL__AIN__V1.png)
- Plug-in Connector straight with Cable
- available in different sizes
- Halogen, silicone and PVC free
- Suitable for drag chains (10xØ)
Installation Size: KAG500 | ||||
Order-No. | Fixing thread | Connection type | Connection type | |
---|---|---|---|---|
KAG500 | M8 | Female | Socket | |
KAG500-02 | M12 | Penetration technology | Socket | |
KAG500S4 | M8 | Connector | Male | |
KAG500B4 | M8 | Female | Socket | |
KAG500B5 | M8 | Female | Socket | |
KAG500IL | M12-M12 | Connector / female | Male / socket | |
Installation Size: KAG1000 | ||||
Order-No. | Fixing thread | Connection type | Connection type | |
KAG1000B8 | M12 | Female | Socket |