universal jaw
Series UB5000
- UB universal jaws
Machinable gripper blanks that you can customize specifically for your applications.
Order-No. | Compatible with installation size | Material | Weight | |
---|---|---|---|---|
UB5003AL | GPP5003 / GPD5003 | Aluminium | 0.024 [kg] | |
UB5003ST | GPP5003 / GPD5003 | Steel | 0.066 [kg] | |
UB5004AL | GPP5004 / GPD5004 | Aluminium | 0.053 [kg] | |
UB5004ST | GPP5004 / GPD5004 | Steel | 0.15 [kg] | |
UB5006AL | GPP5006 / GPD5006 | Aluminium | 0.095 [kg] | |
UB5006ST | GPP5006 / GPD5006 | Steel | 0.27 [kg] | |
UB5008AL | GPP5008 / GPD5008 | Aluminium | 0.18 [kg] | |
UB5008ST | GPP5008 / GPD5008 | Steel | 0.51 [kg] | |
UB5010AL | GPP5010 / GPD5010 | Aluminium | 0.35 [kg] | |
UB5010ST | GPP5010 / GPD5010 | Steel | 1 [kg] | |
UB5013AL | GPP5013 / GPD5013 | Aluminium | 0.67 [kg] | |
UB5013ST | GPP5013 / GPD5013 | Steel | 1.9 [kg] | |
UB5016AL | GPP5016 / GPD5016 | Aluminium | 1.2 [kg] | |
UB5016ST | GPP5016 / GPD5016 | Steel | 3.5 [kg] | |
UB5025AL | GPP5025 / GPD5025 | Aluminium | 2.1 [kg] | |
UB5025ST | GPP5025 / GPD5025 | Steel | 5.9 [kg] | |
UB5030AL | GPP5030 / GPD5030 | Aluminium | 3 [kg] | |
UB5030ST | GPP5030 / GPD5030 | Steel | 8.6 [kg] |