GU800
![](/fileadmin/_processed_/0/4/csm_SOM_BIL_SER_GU800__SALL__AIN__V1_1b214ca63a.png)
Rubber Moulding Compound
Series GU800
- For complicated gripper fingers with boreholes, seals and roller coatings
- Repairs to conveyor belts, solid rubber tires, transport casters, pipes, vibration protection on machines and insulation protection
Technical Data
Mix ratio | 100:80 |
Shore hardness level after hardening (ISO 868) | 80 |
Sealed | 1.00 |
Tensile strength (ISO 37) | 8 MPA [N/mm²] |
Elongation at break (ISO 37) | 600 |
Tear resistance (DIN 53356) | 15 |
Permitted temperature range | -60 ... +90 [°C] |