Rubber Jaw Liners
Series GU
![](/fileadmin/_processed_/3/4/csm_SOM_BIL_SER_GU1__SALL__AIN__V1_dc9325653f.png)
- GU1: Basic jaw with infeed knobs
Installation Size: GU1 | ||||
Order-No. | Resistance DIN53504 min. | Material | Color | |
---|---|---|---|---|
GU1 | 10 [N/mm²] | NBR | Black | |
GU1SI | 10 [N/mm²] | Silicone | Blue | |
Installation Size: GU2 | ||||
Order-No. | Resistance DIN53504 min. | Material | Color | |
GU2 | 10 [N/mm²] | NBR | Black | |
GU2SI | 10 [N/mm²] | Silicone | Blue | |
Installation Size: GUG | ||||
Order-No. | Resistance DIN53504 min. | Material | Color | |
GU2G | 10 [N/mm²] | NBR | Black | |
GU2GSI | 10 [N/mm²] | Silicone | Blue |