pressure piece
Series ADS
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_ADS5000__SALL__AIN__V1.png)
- ADS pressure piece
You hit the limit stop of the pressure piece when picking up the workpiece. When depositing the workpiece or opening the gripper, the workpiece is fed into a clamping chuck or similar intake via the pretensioned spring.
Order-No. | Compatible with installation size | Suitable for gripper version | Total spring force min. | |
---|---|---|---|---|
ADS5003-01 | GPD5003 | N / S | 11 [N] | |
ADS5003-02 | GPD5003 | NC / NO / SC / SO | 11 [N] | |
ADS5004-01 | GPD5004 | N / S | 16.5 [N] | |
ADS5004-02 | GPD5004 | C / O | 16.5 [N] | |
ADS5006-01 | GPD5006 | N / S | 35.0 [N] | |
ADS5006-02 | GPD5006 | C / O | 35.0 [N] | |
ADS5006-05 | GED5006 | GED | 35.0 [N] | |
ADS5008-01 | GPD5008 | N / S | 62.0 [N] | |
ADS5008-02 | GPD5008 | C / O | 62.0 [N] | |
ADS5008-05 | GED5008 | GED | 62.0 [N] | |
ADS5010-01 | GPD5010 | N / S | 62.0 [N] | |
ADS5010-02 | GPD5010 | C / O | 62.0 [N] | |
ADS5010-05 | GED5010 | GED | 62.0 [N] | |
ADS5013-01 | GPD5013 | N / S | 50.0 [N] | |
ADS5013-02 | GPD5013 | C / O | 50.0 [N] | |
ADS5016-01 | GPD5016 | N / S | 73.0 [N] | |
ADS5016-02 | GPD5016 | C / O | 73.0 [N] | |
ADS5025-01 | GPD5025 | N / S | 85.0 [N] | |
ADS5025-02 | GPD5025 | C / O | 85.0 [N] | |
ADS5030-01 | GPD5030 | N / S | 121.0 [N] | |
ADS5030-02 | GPD5030 | C / O | 121.0 [N] |