DRV1-8X8
Flow Control Valves - with Swivel Joint
Series DRV
- Configurable flow control valves for regulating the exhaust air
- Optimal for regulating the speeds during piston movements
- Angled version
Technical Data
Fixing thread | G1/8" |
Outside-Ø for hose | 8 [mm] |
Operating pressure max. | 10 [bar] |
Operating temperature | +5 ... +80 [°C] |
S | 14 [mm] |
Dimension i | 6 [mm] |
Dimension L1 | 29 [mm] |
Dimension L2 | 21.5 [mm] |
Dimension L3 | 11 [mm] |