TPC-RS69X51H
![](/fileadmin/_processed_/a/a/csm_ZIM_BIL_SER_BS-RADIAL-STANDARD__SALL__AIN__V2_51ba2fc414.png)
Profile dampers BasicStop
Series Radial Standard
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 1,2 - 427 J
- Damping percentage: up to 60%
Technical Data
Maximum energy absorption per stroke in continuous operation | 124 [J] |
Maximum energy absorption per hour in continuous operation | 3720 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 206 [J] |
Stroke max. | 46 [mm] |
Height H at stroke=0 | 69 [mm] |
Max. screw-in depth E | 6 [mm] |
Thread | M6 |
Weight | 146 [g] |
Angle of Impact max. | 30 [°] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |