TPC-AA94X85M
![](/fileadmin/_processed_/b/c/csm_ZIM_BIL_SER_BS-AXIAL-ADVANCED-ZWEISTUFIG__SALL__AIN__V2_17e99a8fb7.png)
Profile dampers BasicStop
Series Axial Advanced
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 450 - 17,810 J
- Damping percentage: up to 65%
Technical Data
Maximum energy absorption per stroke in continuous operation | 1940 [J] |
Maximum energy absorption per hour in continuous operation | 58200 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 2715 [J] |
Stroke max. | 74 [mm] |
Height H at stroke=0 | 94 [mm] |
Diameter at stroke=0 | 85 [mm] |
Diameter at stroke=max. | 127 [mm] |
Number of steps | 2 |
Max. screw-in depth E | 12 [mm] |
Thread | M12 |
Weight | 325 [g] |
Angle of Impact max. | 15 [°] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |