PBV36X15ND-A
![](/fileadmin/_processed_/5/8/csm_ZIM_BIL_ART_PBV20X15LD-A__SALL__AIN__V1_9d3acf9a26.png)
Side load adapters
Series PBV
Available for M8-M36 for normal and long stroke
If the industrial shock absorber is actuated with a higher angle of impact than the permissible misalignment of 2°, then a side load adapter must be provided. This increases the permissible angle of impact to 30°, which is especially advantageous for rotative applications.
The side load adapter can only be used in combination with an industrial shock absorber without a head. Here, the damper can alternatively be screwed on using the external thread of the side load adapter.
Consisting of a piston rod and housing made of stainless steel, the side load adapter is available in two protection configurations.
Protection: Wiper
Against liquids and oil
Protection: Felt ring
Against dust and chips
Thread | M36 |
Angle of Impact max. | 30 [°] |
Protection | no protection |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |