PDD20X15-A
![](/fileadmin/_processed_/5/5/csm_ZIM_BIL_ART_PDD20X15-A__SALL__AIN__V2_e3d8217b53.png)
Locknut
Series PDD
Available for M4-M36
If the industrial shock absorber is being used within a pressure chamber, for instance in a pneumatic cylinder or a swivel unit, then a pressure chamber seal is required for sealing the outer contour of the shock absorber. For ideal sealing, the seal must make full-surface contact on both sides. The seal itself is made of NBR, which is applied to corrosion-protected chromated steel for stabilization purposes.
Technical Data
Thread | M20 |
Weight | 5 [g] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |