FWR50L-00-A
![](/fileadmin/_processed_/9/1/csm_SOM_BIL_BAU_FWR50__SALL__AIN__V2_0b78a1beb9.png)
Tool Changers
Series FWR
- Automated tool change without external activation
In interaction with the storage station, the changer is actuated mechanically during retraction. As a result, no additional power supply is required for the change operation. - Manual tool change
The sizes FWR40 and FWR50 can be opened with just one hand. If this is not desired, you can lock the actuation manually. - Optional media transmission
Adapt the tool changer to your application. With the energy elements of the WER1000 and WER2000 series, you can transmit a variety of media with standard connections!
Technical Data
Connecting flange according EN ISO 9409-1 | TK 50 |
Tool weight max. | 7 [kg] |
Pneumatic energy transfer | 4 [Quantity] |
Flow per connector M5 | 170 [l/min] |
Flow per connector G1/8″ | 650 [l/min] |
Electrical energy transfer | optional |
Offset at coupling max. in X,Y | 2.0 [mm] |
Offset at coupling max. in X,Y | 1.5 [°] |
Operating pressure for energy transmission | -0.6 ... 6 [bar] |
Operating temperature | 5 ... +80 [°C] |
Moment of inertia | 2.67 [kgcm²] |
Protection to IEC 60529 | IP44 |
Weight | 0.33 [kg] |
Handling weight max. | 16 [kg] |
Benefits in detail
![](/fileadmin/_processed_/b/9/csm_SOM_SCH_FUN_FWR__SALL__AIN__V1_9cd60254fc.png)
- Fix part
For robot side assembly - Connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Loose part presence sensing
via inductive proximity switch - Mounting for energy element
Direct connection, without adapter plates - Loose part
for tool side assembly - Locking
Manual actuation Automatic actuation via a storage station - Lock for manual actuation (optional)
Secure against inadvertent loosening - Integrated air feed-through
Air / vaccum transfer hoseless control possible