LWR50L-25-00006-A
3-Jaw Concentric Grippers
Series LWR
- Pneumatic drive combined with IO-Link technology
- Up to 50% reduction in cycle times and up to 90% less compressed air usage
- Connection over just one pneumatic line and IO-Link cable
- Integrated valve technology, sensor technology, status display, pressure monitoring and temperature monitoring
- Part detection down to +/- 0.05 mm for a tolerance range that can be taught for any value
- 32 workpieces data sets can be programmed
- Up to 30 million cycles without maintenance
Technical Data
Control | IO-Link |
Operating temperature | +5 ... +50 [°C] |
Protection to IEC 60529 | IP40 |
Weight | 1.8 [kg] |
Electrical energy transfer | integrated |
Locking stroke | 1 [mm] |
Repetition accuracy in X, Y | 0,05 [mm] |
Repetition accuracy in Z | 0,05 [mm] |
Tightening force | 50 [N] |
Offset at coupling max. in X,Y | 1.0 [mm] |
Suitable for series | LWR50F-xx-03/04/05 |
Type of drive | pneumatical |
Stroke per jaw | 3 [mm] |
Gripping force in opening | 2370 [N] |
Gripping force secured by spring min. | 620 [N] |
Cycle count max. | 230 [cycle/min] |
Dead weight of mounted gripper finger max. | 0.4 [kg] |
Length of the gripper fingers max. | 85 [mm] |
Repetition accuracy +/- | 0.01 [mm] |
Operating pressure | 4 ... 7 [bar] |
Nominal operating pressure | 6 [bar] |
Air volume per cycle | 43 [cm³] |
Integrated valve technology | Yes |
Position sensing | integrated |
Position sensing using process data | Yes |
Voltage | 24 [V] |
Current consumption max. | 0.10 [A] |