Linear Cylinders
Series SHX
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Constant drive force
Equal force and travel time when retracting and extending increases your machine's process reliability - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- IP54
- Inductive sensor
- Continuous piston rod
- Connection to customer specific application
possible from several sides on XD series - Energy supply
reducing exhaust air is recommended - Drive
double-acting pneumatic cylinder - Mounting and positioning
mounting possible from several sides for versatile positioning - Piston rod
polished, hard chrome plated steel continuous in design XD