Linear Cylinders
Series LI
![](/fileadmin/_processed_/0/0/csm_SOM_BIL_SER_LI__SALL__AIN__V3_70920ed0a1.png)
- Large locating flange
The large mounting surface simplifies your design and allows secure attachment of follow-on tools - Dampened end position
By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- Elastomer end position damping
- IP54
- Inductive sensor
- Continuous piston rod
- 2 way guiding
- 3 way guiding
Installation Size: LI16 | ||||
Order-No. | Stroke | Pressure force max. | Retraction force | |
---|---|---|---|---|
LI16-20 | 20 [mm] | 100 [N] | 80 [N] | |
LI16-35 | 35 [mm] | 100 [N] | 80 [N] | |
Installation Size: LI16D | ||||
Order-No. | Stroke | Pressure force max. | Retraction force | |
LI16-50D | 50 [mm] | 80 [N] | 80 [N] | |
Installation Size: LI30 | ||||
Order-No. | Stroke | Pressure force max. | Retraction force | |
LI30-15 | 15 [mm] | 270 [N] | 200 [N] | |
LI30-30 | 30 [mm] | 270 [N] | 200 [N] | |
LI30-60 | 60 [mm] | 270 [N] | 200 [N] | |
LI30-90 | 90 [mm] | 270 [N] | 200 [N] | |
Installation Size: LI30D | ||||
Order-No. | Stroke | Pressure force max. | Retraction force | |
LI30-60D | 60 [mm] | 200 [N] | 200 [N] | |
LI30-90D | 90 [mm] | 200 [N] | 200 [N] | |
Installation Size: LI40 | ||||
Order-No. | Stroke | Pressure force max. | Retraction force | |
LI40-40 | 40 [mm] | 450 [N] | 270 [N] | |
LI40-90 | 90 [mm] | 450 [N] | 270 [N] | |
Installation Size: LI40S | ||||
Order-No. | Stroke | Pressure force max. | Retraction force | |
LI40-90S | 90 [mm] | 270 [N] | 270 [N] | |
LI40-130S | 130 [mm] | 270 [N] | 270 [N] | |
LI40-160S | 160 [mm] | 270 [N] | 270 [N] | |
LI40-200S | 200 [mm] | 270 [N] | 270 [N] | |
LI40-250S | 250 [mm] | 270 [N] | 270 [N] | |
LI40-300S | 300 [mm] | 270 [N] | 270 [N] | |
Installation Size: LI50S | ||||
Order-No. | Stroke | Pressure force max. | Retraction force | |
LI50-50S | 50 [mm] | 950 [N] | 950 [N] | |
LI50-90S | 90 [mm] | 950 [N] | 950 [N] | |
LI50-130S | 130 [mm] | 950 [N] | 950 [N] | |
LI50-160S | 160 [mm] | 950 [N] | 950 [N] | |
LI50-200S | 200 [mm] | 950 [N] | 950 [N] | |
LI50-250S | 250 [mm] | 950 [N] | 950 [N] | |
LI50-300S | 300 [mm] | 950 [N] | 950 [N] |
![](/fileadmin/_processed_/7/0/csm_SOM_SCH_FUN_LI__SALL__AIN__V3_a3ddf1fbe4.png)
- Guide rod
hardened, polished steel shaft - Mounting block
mounting for inductive proximity switch - Drive
double-acting pneumatic cylinder - Energy supply
reducing exhaust air is recommended - End stop confirmation screw
direct flange position sensing included in scope of delivery - End position damping
with elastomer absorber or patented hydraulic shock absorber - Piston rod
polished, hard chrome plated steel continuous in design D - Intake flange
for connection to application-specific adapter plate (to be supplied by the customer)