Linear Rail Slides
Series LSF
- Precise profile guide
The linear guide with ball bearing circulation and scrapers provides high precision and rigidity - Dampened end position
By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application - Flat structure
Reduces the interference contours for your application
Series features
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- IP40
- Magnetic field sensor
- Inductive sensor
- Patented, hydraulic shock absorber
adjustable end position damping included in scope of delivery - Stroke limiting screw
- Mounting and positioning
possible from several sides - Robust, lightweight and extremely flat structure housing
Hard-coated aluminum alloy - Mounting groove for magnetic field sensor
integrated, space saving position sensing - Drive
double-acting pneumatic cylinder - Linear guide with recirculating ball and wiper
dual linear guidance for high forces and moments capacity - Intake flange
simple application connection